Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MKS-D 10/1300-1 P DIODE MODULES  67045
Product may differ from image

MKS-D 10/1300-1 P DIODE MODULES

Mounting rail / screw-type terminal

Art.No.: 67045
Weight: 0.068 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

10 diodes
Common potential cathode
Certificate
Certificate

Electrical data | Supply
Operating voltage AC max. 48 V
Operating voltage DC max. 48 V
Installation
Connection cross section max. 4 mm²
Installation | Connection
Connection Screw terminals SK
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 86 mm
Width 22,5 mm
Depth 62 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 12

ECLASS-6.0 27371010
ECLASS-6.1 27371010
ECLASS-7.0 27371010
ECLASS-8.0 27371010
ECLASS-9.0 27371010
ECLASS-10.1 27371010
ECLASS-11.1 27371010
ECLASS-12.0 27371010
ETIM-5.0 EC002780
customs tariff number 85411000
GTIN 4048879041935
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 15-12-23_(8) RoHS REACh exception 6c 7a_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 67045_01-08.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 67045_01-08.21_ce_z_a.pdf (A)
* Shipping and Local Tax charges may apply