MOTOR SUPPRESSION SHIELDING PLUGGABLE
5M PUR 5,5KW-3X575
Art.No.: | 236148 |
Weight: | 0.72 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
3× 575 V AC
VDR/star
5.0 m
PUR cable black, 4× 1.5 mm², numbered wires, DESINA conform
VDR/star
5.0 m
PUR cable black, 4× 1.5 mm², numbered wires, DESINA conform
Technical Data
Electrical data | Supply
Power frequency | 10 ... 400 Hz |
---|
Electrical data | Input
Input voltage AC min. | 400 V |
---|---|
Input voltage AC max. | 575 V |
Installation | Connection
Gender | female |
---|
Installation | Pin assignment
No. of poles | 10 + PE |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Material housing | Aluminum die casting |
Mechanical data | Mounting data
Height | 43 mm |
---|---|
Width | 93 mm |
Depth | 72 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879015134 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----