Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Male module, 5-pole, Push-in  70MH-MAB1P-0050402
Product may differ from image

Male module, 5-pole, Push-in

400 V, 16 A

Art.No.: 70MH-MAB1P-0050402
Weight: 0.015 kg
Country of origin:  PL
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male
5-pole
Push-In terminals
Technical data will be only guaranteed with Murrelektronik components.
Please use wire end ferrule.
The clip 70MH-ZZ100-0000000 is needed (2×)
Certificate

Electrical data | Supply
Operating voltage AC 400 V
Operating voltage DC 400 V
Operating current 16 A
Installation
Connection cross section min. 0,14 mm²
Connection cross section max. 2,5 mm²
AWG number min. 26
AWG number max. 14
Installation | Connection
Connection Push-In spring clamp terminals
Gender male
Mating cycles min. 500
Installation | Pin assignment
No. of poles 5
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 6 kV
Overvoltage category (EN 60950-1) III
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material housing PC
Material contact Brass
Mechanical data | Mounting data
Number of module slots 1
Height 35,5 mm
Width 34,1 mm
Depth 14,6 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440217
ECLASS-10.1 27440217
ECLASS-11.1 27440217
ECLASS-12.0 27440217
ETIM-5.0 EC000438
customs tariff number 85366990
GTIN 4048879664004
Packaging unit 5

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 70MH-MAB1P-0050402_269367_C6233-01_csa_z_b.pdf (B)
  • Approval: UL Registered US 70MH-MAB1P-0050402_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: DXF 70MH-MAB1P-0050402_dxf_x_a.zip (A)
  • Construction files: STP 70MH-MAB1P-0050402_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

* Shipping and Local Tax charges may apply