Master Breakout Box PNP
MVP12V-ON9F-PNGH
Art.No.: | 277415 |
Weight: | 0.21 kg |
Country of origin: | DE |
US
Available
EU
Available
Description
M12 plug connection
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
10-way
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
10-way
Technical Data
Electrical data
Frequency max. (trigger/encoder) | 50 kHz |
---|---|
Repeater function present | yes |
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 28 V |
Nominal current | 1500 mA |
Open-circuit current | 70 mA |
Electrical data | Output
Output current | 2000 mA |
---|
Device protection | Electrical
Installation height max. ASL | 2000 m |
---|---|
Degree of protection (EN IEC 60529) | IP65, IP67 |
Invers-polarity protection | yes |
Short-circuit protected | yes |
Material group (IEC 60664-1) | III |
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27) | 50 g, 11 ms |
---|---|
Vibration resistance (EN IEC 60068-2-6) | 0,75 mm (10 ... 70 Hz), 15 g (70 ... 500 Hz) |
Mechanical data | Mounting data
Net weight | 210 g |
---|---|
Installation measurement | 75 mm |
Height | 34,5 mm |
Width | 50 mm |
Length | 126 mm |
Environmental characteristics | Electromagnetic compatibility
Interference emission | IEC 61000-6-4 |
---|---|
Immunity to interference | IEC 61000-6-2 |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 45 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 70 °C |
Conformity
CE | 2014/30/EU & 2011/65/EU |
---|---|
UKCA | EN IEC 61000-6-2: 2019 Electromagnetic compatibility (EMC) – Part 6-2: Generic standards – Immunity standard for industrial environments (IEC 61000-6-2:2016 EN 61000-6-3: 2007 + A1:2011 Electromagnetic compatibility (EMC) - Part 6-3: Generic standards - E |
Approvals
UL | UL61010 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 3 | X1-X8 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | 24 V DC |
PIN 2 | Encoder Out |
PIN 3 | 0 V |
PIN 4 | Trigger Out |
PIN 5 | n.c. |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 12 |
PIN 1 | GPIO 2 |
PIN 2 | TXD |
PIN 3 | RXD |
PIN 4 | GPIO 1 |
PIN 5 | Encoder In 1 |
PIN 6 | Common In |
PIN 7 | 24 V DC Out |
PIN 8 | 0 V |
PIN 9 | Common Out |
PIN 10 | Trigger In 0 |
PIN 11 | Out 0 |
PIN 12 | Out 1 |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
Commercial data
customs tariff number | 85389099 |
---|---|
GTIN | 4048879887342 |
Packaging unit | 1 |