Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Mico Pro electronic circuit protection, 4 channel  9000-41014-0400001
Product may differ from image

Mico Pro electronic circuit protection, 4 channel

IN: 24 V DC OUT: 24 V DC / 4 A CL2

Art.No.: 9000-41014-0400001
Alternative product:   
Weight: 0.108 kg
Country of origin:  CZ
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Mico Pro® fix 4.4
4 channels
Current adjustment 4 A
Build your own Mico Pro® online:
START

Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Total current max. 40 A
Electrical data | Input
Input voltage 1 DC 12 V
Input voltage 2 DC 24 V
Input voltage DC min. 9 V
Input voltage DC max. 30 V
Control options via power module
Total current bridge set max. 40 A
System supply via power module
Electrical data | Output
Number of output channels 4
Triggering current DC full load per channel 3 A
Switch-on capacity max. 30 mF
Tolerance trigger current min. 0 %
Tolerance trigger current max. 9 %
Installation
Connection cross-section static min. 0,2 mm²
Connection cross section static max. 2,5 mm²
Connection cross-section dynamic min. 0,2 mm²
Connection cross section dynamic max. 4 mm²
AWG number static min. 14
AWG number static max. 24
AWG number dynamic min. 12
AWG number dynamic max. 24
Installation | Connection
Connection Bridge system
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 130 mm
Width 24 mm
Depth 114 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection type 1
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 UB +
Connection type 2
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 0 V
Connection type 3
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 4
PIN 1 On
PIN 2 Ctrl
PIN 3 Alarm
PIN 4 0.9
Connection type 4
Family construction form Bridging Contact
Gender male
Color contact carrier black
No. of poles 4
PIN 1 On
PIN 2 Ctrl
PIN 3 Alarm
PIN 4 0.9
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 0 V 1
PIN 2 0 V 2
PIN 3 0 V 3
PIN 4 0 V 4
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 Out 1
PIN 2 Out 2
PIN 3 Out 3
PIN 4 Out 4

ECLASS-6.0 27371802
ECLASS-6.1 27371802
ECLASS-7.0 27371802
ECLASS-8.0 27371802
ECLASS-9.0 27371802
ECLASS-10.1 27371802
ECLASS-11.1 27371802
ECLASS-12.0 27371802
ETIM-5.0 EC001440
customs tariff number 85363030
GTIN 4048879772785
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 9000-41014-0400001_MC165828-C3211-07-1583209_csa_z_a.pdf (A)
  • Approval: CSA US 9000-41014-0400001_MC165828-C3211-07-1583209_csau_z_a.pdf (A)
  • Approval: EAC 9000-41014-0400001_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 9000-41014-0400001_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-41014-0400001_E200364-NMTR_ul_z_a.pdf (A)
  • Approval: UL Registered US 9000-41014-0400001_E321289-QVRQ2_ur_z_b.pdf (B)
  • Construction files: DXF 9000-41014-0200000_dxf_x_b.zip (B)
  • Construction files: P8 9000-41014-0400001_p8_2_81.zip (81)
  • Construction files: STP 9000-41014-0200000_stp_x_b.zip (B)
  • Document: Installation guide 9000-41011-0400001_ina_x_12.zip (12)
  • Document: Product data 9000-41014-0400001_pd_x_12.zip (12)
  • Document: User manual 9000-41011-0200000_hdb_x_28.zip (28)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41014-0400001_07-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41014-0400001_07-04.19_ce_z_a.pdf (A)
  • Information: MTBF Report 9000-41014-0400001_SN29500(40°C, 55°C)-Berechnung_mtbf_p_a.pdf (A)
  • Information: MTTF Report 9000-41014-0400001_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- End Plate for Terminal Strip ----
---- Current Supply ----
---- Marking Accessories ----
* Shipping and Local Tax charges may apply