Product may differ from image
FKS AUTOMOTIVE TYPE FUSE
MNFS-4, 4A 32V pink, small
Art.No.: | 90402 |
Weight: | 0.022 kg |
Country of origin: | IT |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85361010 |
---|---|
GTIN | 4048879077545 |
Packaging unit | 10 |