Product may differ from image
FKS AUTOMOTIVE TYPE FUSE
MNFS-25, 25 A 32 V white, small
Art.No.: | 90408 |
Weight: | 0.022 kg |
Country of origin: | IT |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85361050 |
---|---|
GTIN | 4048879077484 |
Packaging unit | 10 |