Product may differ from image
GROUNDING STRIP 25MM² 300MM FOR M8
Tinned copper
Art.No.: | 4000-71001-2530008 |
Weight: | 0.082 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Commercial data
customs tariff number | 74130000 |
---|---|
GTIN | 4048879031424 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----