Product may differ from image
MODLINK MSDD CABLE ENTRY SYSTEM
KDP/R KGM, Counter nut round M63/1,5
Art.No.: | 4000-70704-0630000 |
Weight: | 0.014 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Mechanical data | Material data
Material housing | PA |
---|
Mechanical data | Mounting data
Mounting method | screwed, geschnappt |
---|---|
Sheet thickness min. (snap-on mounting) | 1,5 mm |
Sheet thickness max. (snap-on mounting) | 2 mm |
Sheet thickness min. (screw mounting) | 1,5 mm |
Sheet thickness max. (screw mounting) | 2 mm |
Height | 8 mm |
Width | 75 mm |
Depth | 75 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27149109 |
---|---|
ECLASS-6.1 | 27149109 |
ECLASS-7.0 | 27069219 |
ECLASS-8.0 | 27069219 |
ECLASS-9.0 | 27144424 |
ECLASS-10.1 | 27144424 |
ECLASS-11.1 | 27144424 |
ECLASS-12.0 | 27140801 |
ETIM-5.0 | EC000211 |
customs tariff number | 39269097 |
GTIN | 4048879031561 |
Packaging unit | 1 |