INDUSTRIAL RELAYS 4W 24VDC + DIODE
Product discontinued, no alternative
Art.No.: | 61413 |
Alternative product: | |
Weight: | 0.036 kg |
Country of origin: | IT |
US
Available
EU
not available
Description
4 NO/NC contacts
24 V DC, with suppressor and LED
Relays with other voltage available on request.
24 V DC, with suppressor and LED
Relays with other voltage available on request.
Technical Data
Electrical data
Holding power max. | 0,9 W |
---|
Electrical data | Output
Power rating AC max. | 1250 VA |
---|---|
Power rating DC max. | 100 W |
Switching voltage AC max. | 250 V |
Switching voltage DC | 24 V |
Switching voltage DC max. | 110 V |
Switching current max. | 5 A |
Mechanical data | Material data
Material contact | AgHv, AgNi |
---|
Mechanical data | Mounting data
Height | 36 mm |
---|---|
Width | 28 mm |
Depth | 21 mm |
Commercial data
ECLASS-6.0 | 27371001 |
---|---|
ECLASS-7.0 | 27371001 |
ECLASS-8.0 | 27371001 |
ECLASS-9.0 | 27371001 |
ETIM-5.0 | EC001437 |
customs tariff number | 85364900 |
GTIN | 4048879025720 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----