Product may differ from image
PLUG-IN RELAY 24VDC /1W
Product discontinued, no alternative
Art.No.: | 61513 |
Weight: | 0.004 kg |
Country of origin: | CZ |
US
Available
EU
not available
Description
Relay (SNR)
24 V DC
24 V DC
Technical Data
Technical Data
Switching current | max. 6 A |
---|
General data
Dimensions H×W×D | 15×28×5 mm |
---|
Commercial data
customs tariff number | 85364900 |
---|---|
GTIN | 4048879025591 |
Packaging unit | 1 |