IR RELAY SOCKET MODULES
Product discontinued, no alternative
Art.No.: | 61300 |
Alternative product: | |
Weight: | 0.075 kg |
Country of origin: | IT |
US
Available
EU
not available
Description
for industrial relays
4 NO/NC contacts
0...230 V AC/DC
without components
4 NO/NC contacts
0...230 V AC/DC
without components
Technical Data
Electrical data | Output
Switching voltage AC max. | 250 V |
---|---|
Switching voltage DC max. | 110 V |
Switching current max. | 5 A |
Installation | Connection
Connection | Spring clamp terminals FK |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP40 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 76,5 mm |
Width | 27 mm |
Depth | 65 mm |
Commercial data
ECLASS-6.0 | 27371603 |
---|---|
ECLASS-7.0 | 27371603 |
ECLASS-8.0 | 27371603 |
ECLASS-9.0 | 27371603 |
ETIM-5.0 | EC001437 |
customs tariff number | 85366990 |
GTIN | 4048879025935 |
Packaging unit | 1 |