Product may differ from image
M12 female Y-distributor / M12 male 0°
PUR 4x0.34 bk UL/CSA 0,3m
Art.No.: | 342374 |
Weight: | 0.062 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879648783 |
Packaging unit | 1 |