M12 male 90° 180° / RJ45 0° shielded Ethernet
PUR 1x4xAWG22 shielded gn UL/CSA+dragchain 0,4m
Art.No.: | 342371 |
Weight: | 0.344 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Technical Data
Cables
Cable identification | 796 |
---|---|
Approval (cable) | cURus (AWM-Style 20549/11602), CE-conform |
Cable weight [g/m] | 69,3 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 55 Ω/km (20 °C) |
Construction (core) | 7× 0.254 mm |
Diameter (core) | 1× 4× AWG22/7 |
Material wire isolation | PE |
Wire-Ø incl. isolation | 1.4 mm ±5% |
Color/numbering of wires | wh, ye, bl, or |
Shield | yes |
optical shield cover | min. 85% |
Material jacket | PUR |
Material property (jacket) | CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant |
Outer-Ø (jacket) | 6.7 mm ±5% |
Color jacket | green |
chemical resistance | Oil resistance according to IEC 60811-2-1, ASTM IRM 901, ICEA S-82-552 Std. |
thermal resistance | flame-retardant according to UL 1581 section 1090, section 1100 (FT2), IEC 60332-1-2 Std. |
Nominal voltage | 300 V |
Test voltage | 2000 V AC (test duration 1 min) |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -30...+70 °C |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 12× outer Ø |
No. of bending cycles (C-track) | max. 3 Mio. (25 °C) |
Travel speed (C-track) | max. 3.3 m/s |
Acceleration (C-track) | max. 2 m/s² |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879653374 |
Packaging unit | 1.000 |