Product may differ from image
M5 female 0°
PUR 4x0.14 black 2m
Art.No.: | 7000-05101-9540200 |
Alternative product: | |
Weight: | 0.036 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879234351 |
Packaging unit | 1 |