Product may differ from image
M5 MALE 0°
PUR 3x0.14 black 5m
Art.No.: | 7000-05081-9530500 |
Weight: | 0.065 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879234368 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----