Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
T-coupler M12 male / M12 male 0° M12 female  341249
Product may differ from image

T-coupler M12 male / M12 male 0° M12 female

PUR 3x0,34 gy UL,CSA+drag chain 0,15m

Art.No.: 341249
Weight: 0.036 kg
Country of origin:  DE
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

T-coupler (SlimLine) M12 - M12
4-pole
Connection cable L = 150 mm

customs tariff number 85444290
GTIN 4048879512312
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply