Xelity Managed Switch 8x 10/100BT + 2x 10/100/1000BT IP67 M12L 4P
Art.No.: | 58842 |
Weight: | 0.91 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
8+2 Port FE without PN
M12 Power, 4-pole, L-coded
Supply PIN 1/3
Connection cables are in the online shop under "Connection Technology".
M12 Power, 4-pole, L-coded
Supply PIN 1/3
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 9 V |
Operating voltage DC max. | 30 V |
Industrial communication
Data transmission rate max. | 1000 MBit/s |
---|
Industrial communication | Ethernet functionality
Auto-crossover | yes |
---|---|
Auto-negotiation | yes |
duplex | Full duplex |
LLDP frames | forwarding |
Ring topology | RSTP, STP |
Switch type | managed |
Industrial communication | IIoT functions
Webserver | HTTP, HTTPS |
---|
Switch Management
Addressing | BOOTP/DHCP client, DCP, SSH-Befehlszeile |
---|---|
NAT | 1:1 |
RSTP (IEEE 802.1D-2004, IEC 62439-1) | Default on |
Simple Network Management Protocol (SNMP) | v1, v2c, v3 (default active) |
VLAN managed (IEEE 802.1Q) | yes |
VLANs max. (IEEE 802.1Q) | 64 |
Time synchronization | NTP client |
Diagnostics
Alarm contact | no |
---|---|
Diagnostic | No voltage |
Remote maintenance | Open VPN client |
LED display | Ethernet connection/data traffic |
Port mirroring | 1:1 |
RMON | yes |
SNMP traps | yes |
Syslog | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Material data
Material housing | Metal |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 224,5 mm |
Width | 63 mm |
Depth | 37,4 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 55 °C |
Transport temperature min. | -40 °C |
Transport temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | XD1 |
---|---|
Connection type 2 | XD2 |
Connection type 3 | XF1, XF2 |
Connection type 4 | XF3-XF10 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | L |
No. of poles | 5 |
PIN 1 | 24 V DC (UB 1) (US) |
PIN 2 | 0 V (UA) |
PIN 3 | 0 V (UB 1) (US) |
PIN 4 | 24 V DC (UA) |
PIN 5 | n.c. |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | L |
No. of poles | 4 |
PIN 1 | 24 V DC (UB 1) (US) |
PIN 2 | 0 V (UA) |
PIN 3 | 0 V (UB 1) (US) |
PIN 4 | 24 V DC (UA) |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | green |
Coding | X |
No. of poles | 8 |
PIN 1 | DA + |
PIN 2 | DA - |
PIN 3 | DB + |
PIN 4 | DB - |
PIN 5 | DD + |
PIN 6 | DD - |
PIN 7 | DC - |
PIN 8 | DC + |
Connection type 4
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | green |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Commercial data
ECLASS-6.1 | 19170106 |
---|---|
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170401 |
ECLASS-10.1 | 19170401 |
ECLASS-11.1 | 19170401 |
ECLASS-12.0 | 19170401 |
customs tariff number | 85176200 |
GTIN | 4048879866279 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----
---- Grounding Material ----
---- Crimp Socket for Cu-Conductor ----
---- Data Line ----
-
Preferred
---- Power-Cable ----
-
Preferred
---- Torque Wrench ----
---- Device Marker ----
---- Screw Plug ----