Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage OFF DC min.:
Input voltage OFF DC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Input current max.:
Electrical data | Output
Switch off delay max.:
Quiescent current OFF max.:
Switching frequency inductive max.:
Switching frequency ohmic max.:
Voltage switching DC min.:
Switching voltage DC max.:
Switching current min.:
Switching current max.:
Voltage drop DC max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Rated insulation voltage:
Device protection | Media
Flame resistance:
Mechanical data | Material data
Color housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 1
Connection:
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
Connection type 2
Connection:
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Move
AMMS 10-1 OPTO-COUPLER MODULE AMMS 10-1 OPTO-COUPLER MODULE
IN: 30 VDC - OUT: 48 VDC / 0.5 A
Weight: 0.027 kg
Art.No.: 50010

US Available
EU Available
Move
AMMS 10-44/1 OPTO-COUPLER MODULE AMMS 10-44/1 OPTO-COUPLER MODULE
IN: 53 VDC - OUT: 53 VDC / 1,2 A
Weight: 0.028 kg
Art.No.: 50040

US Call for Availability
EU Available
0 V
0 V
2 V
3 V
4 V
10 V
30 V
53 V
-
6 mA
10 mA
-
20 ms
700 µs
0,3 mA
0,3 mA
10 Hz
30 Hz
7000 Hz
500 Hz
4,5 V
4,5 V
44 V
53 V
1 mA
1 mA
0,5 A
1,2 A
1,2 V
1,2 V
red
red
3750 V
3750 V
flame retardant
flame retardant
black
black
Plastic
Plastic
geschnappt
geschnappt
Mounting rail TH35, G32, (EN 60715)
Mounting rail TH35, G32, (EN 60715)
63 mm
56 mm
11,8 mm
12 mm
56 mm
64 mm
-20 °C
-20 °C
60 °C
60 °C
Input
Input
Output
Output
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
2
2
- A 1
A 1
+ A 2
A 2
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
2
2
13
13
+ 14
+ 14
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
EC001504
EC001504
1
1
85414900
85414900
4048879028080
4048879028059
* Shipping and Local Tax charges may apply