Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage OFF DC min.:
Input voltage OFF DC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Switch off delay max.:
Switch on delay max.:
Quiescent current OFF max.:
Additional condition switching frequency:
Switching frequency max.:
Voltage switching DC min.:
Switching voltage DC max.:
Switching current max.:
Voltage drop DC max.:
Highest current 100 ms:
Turnaround time max.:
Diagnostics
Status indication LED:
Device protection | Media
Flame resistance:
Mechanical data | Material data
Color housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
Connection type 2
Connection:
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
Connection type 3
Connection:
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
Connection type 4
Connection:
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Move
DC-MOTOR COMMUTATING CIRCUIT DC-MOTOR COMMUTATING CIRCUIT
IN: 24 VDC - OUT: 24 VDC / 3 A
Weight: 0.04 kg
Art.No.: 6650140

US Call for Availability
EU Available
Move
DC-MOTOR COMMUTATING CIRCUIT DC-MOTOR COMMUTATING CIRCUIT
IN: 24 VDC - OUT: 24 VDC / 3 A
Weight: 0.06 kg
Art.No.: 50140

US Call for Availability
EU Available
0 V
0 V
5 V
5 V
15 V
15 V
30 V
30 V
10 mA
10 mA
10 ms
10 ms
1,2 ms
1,2 ms
10 mA
10 mA
engine dependent
engine dependent
1 Hz
1 Hz
19,2 V
19,2 V
30 V
30 V
3 A
3 A
1,4 V
1,4 V
6 A
6 A
50 ms
50 ms
green, yellow
green, yellow
flame retardant
flame retardant
black
black
Plastic
Plastic
geschnappt
geschnappt
Mounting rail TH35, G32, (EN 60715)
Mounting rail TH35, G32, (EN 60715)
80 mm
90 mm
12,4 mm
12,4 mm
70 mm
70 mm
0 °C
0 °C
50 °C
50 °C
-
Screw terminals SK
-
terminal
-
female
-
2
-
+ 24 V DC
-
0 V
-
Screw terminals SK
-
terminal
-
female
-
2
-
M 1
-
M 2
-
Screw terminals SK
-
terminal
-
female
-
2
-
S / -S
-
L / -R
-
Screw terminals SK
-
terminal
-
female
-
2
-
0 V
-
0 V
27371604
27371604
27370905
27370905
27370905
27370905
27370905
27370905
27370905
27370905
27370905
27370905
27370905
27370905
27370905
27370905
EC002615
EC002615
4048879022279
4048879027922
85365080
85414900
1
1
* Shipping and Local Tax charges may apply