Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage OFF DC min.:
Input voltage OFF DC max.:
Input voltage DC min.:
Input voltage DC max.:
Current input DC:
Control voltage DC:
Electrical data | Output
Switch off delay max.:
Duration surge current max.:
Switch on delay max.:
Quiescent current OFF max.:
Switching frequency inductive max.:
Switching frequency ohmic max.:
Voltage switching AC min.:
Switching voltage AC max.:
Switching current min.:
Switching current max.:
Voltage drop AC max.:
Surge current max.:
Diagnostics
Status indication LED:
Device protection | Media
Flame resistance:
Mechanical data | Material data
Color housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
MIRO TRIAC 1X400VAC-10A MIRO TRIAC 1X400VAC-10A
IN: 53 VDC - OUT: 400 VAC / 10 A
Weight: 0.15 kg
Art.No.: 3000-36001-2000025

US Call for Availability
EU Available
Move
MIRO TRIAC 1X400VAC-5A MIRO TRIAC 1X400VAC-5A
IN: 53 VDC - OUT: 400 VAC / 5 A
Weight: 0.095 kg
Art.No.: 3000-36001-2000020

US Call for Availability
EU Available
0 V
0 V
3 V
3 V
10 V
10 V
53 V
53 V
7,8 mA
7,8 mA
24 V
24 V
10 ms
10 ms
16,6 ms
16,6 ms
10 ms
10 ms
1 mA
1 mA
1 Hz
1 Hz
20 Hz
20 Hz
12 V
12 V
400 V
400 V
100 mA
10 mA
10 A
5 A
0,15 V
0,15 V
70 A
70 A
green
green
flame retardant
flame retardant
black
black
Plastic
Plastic
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
76 mm
76 mm
38 mm
38 mm
80 mm
80 mm
-20 °C
-20 °C
60 °C
60 °C
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
2
2
A 2
A 2
A 1
A 1
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
3
3
14
14
13
13
13
13
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
EC001504
EC001504
1
1
85414900
85414900
4048879020985
4048879021005
* Shipping and Local Tax charges may apply