Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage DC:
Current consumption max.:
Industrial communication | HMI
Luminous intensity:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data | Material data
Material housing:
Mechanical data | Mounting data
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Move
COMLIGHT57 LED BLUE STATUS LIGHT COMLIGHT57 LED BLUE STATUS LIGHT
Product discontinued
Weight: 0.057 kg
Art.No.: 4000-75057-1114000

US not available
EU not available
Move
COMLIGHT56 LED BLUE STATUS LIGHT COMLIGHT56 LED BLUE STATUS LIGHT
Input 24VDC
Weight: 0.06 kg
Art.No.: 4000-76056-1114000

US Call for Availability
EU Available
24 V
24 V
21,8 mA
26 mA
-
239 mcd
IP65
IP65
inserted, locked
inserted, locked
Plastic
Plastic
61 mm
61 mm
57 mm
56 mm
57 mm
56 mm
-30 °C
-30 °C
50 °C
50 °C
-
Spring clamp terminals FK
M12
terminal
male
female
A
-
4
2
-
24 V DC (0 V)
-
0 V (24 V DC)
BU 0 V
-
BK 24 V DC
-
27371220
27371220
-
27110390
27371220
27110390
27371220
27110390
27371220
27110350
-
27110350
-
27110350
-
27110350
EC000232
EC000232
85318070
85319000
4048879402187
4048879853873
1
1
-
-
* Shipping and Local Tax charges may apply