Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage DC:
Operating voltage DC min.:
Operating voltage DC max.:
Norm operating voltage:
Operating voltage US DC:
Current consumption max.:
Electrical data | Input
Parameterizable input averaging filter process data:
Current carrying capacity max.:
Conversion time analog input max.:
Industrial communication | IO-Link
Port Class:
IO-Link revision ID:
IO-Link transmission rate:
IO-Link process data length input:
IO-Link cycle time min.:
Diagnostics
Diagnostic via IO-Link:
Diagnostic via LED:
IO-Link events:
Short circuit diagnosis:
LED display:
Temperature control:
Overload diagnosis:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Invers-polarity protection:
Short circuit protection sensor supply:
Resistance to loads with regenerative power:
Over voltage protection:
Mechanical data | Material data
Material housing:
Mechanical data | Mounting data
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 1
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
IO-Link / analog converter IO-Link / analog converter
AI I 4 ... 20mA, M12, straight
Weight: 0.045 kg
Art.No.: 5000-00501-1110000

US Call for Availability
EU Available
Move
IO-Link / analog converter IO-Link / analog converter
Multi AI U / I, M12, straight
Weight: 0.045 kg
Art.No.: 5000-00501-1300001

US Call for Availability
EU Available
24 V
24 V
18 V
18 V
30 V
30 V
EN 61131-2
EN 61131-2
24 V
24 V
19 mA
19 mA
yes
yes
0,2 A
0,2 A
5 ms
5 ms
A
A
V1.1
V1.1
COM2 (38.4 kbit/s)
COM2 (38.4 kbit/s)
2 Bytes
2 Bytes
2,3 ms
2,3 ms
yes
yes
yes
yes
Device defect, Overcurrent sensor supply, Overtemperature, Overvoltage supply, Undervoltage supply, lower limit, upper limit, Übersteuerung
Overvoltage supply, Untersteuerung, lower limit, upper limit, Übersteuerung
yes
yes
Ethernet connection/data traffic
Ethernet connection/data traffic
yes
yes
yes
yes
IP65, IP67
IP65, IP67
yes
yes
yes
yes
yes
yes
yes
yes
Plastic
Plastic
32,3 mm
32,3 mm
77,2 mm
77,2 mm
15 mm
15 mm
-30 °C
-30 °C
70 °C
70 °C
-40 °C
-40 °C
85 °C
85 °C
AI
AI
IO-Link AI
IO-Link AI
M12
M12
female
female
black
black
A
A
4
4
+ US
+ US
A +
A +
0 V (Analog US)
0 V (Analog US)
A -
A -
M12
M12
male
male
black
black
A
A
4
4
24 V DC (L +)
24 V DC (L +)
n.c.
n.c.
0 V (L -)
0 V (L -)
C / Q / IO-Link
C / Q / IO-Link
27242601
27242601
27242602
27242602
27242602
27242602
27242602
27242602
27242602
27242602
27242602
27242602
27242602
27242602
27242602
27242602
EC001596
EC001596
4048879622226
4048879588294
85437090
85437090
1
1
* Shipping and Local Tax charges may apply