Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Tightening torque:
Mounting method:
Family construction form:
Thread:
Gender:
Coding:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Side 2
Mounting method:
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Operating voltage AC max. (UL-listed):
Operating voltage DC max. (UL-listed):
Current operating per contact max.:
Operating current per contact max. (40°C):
Current operating per contact max. (URc.):
Diagnostics
Status indication LED:
Installation
Connection cross section max.:
Rotation option:
Installation | Connection
Tightening torque:
Width across flats:
Device protection
Shielded:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Overvoltage category (EN 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Material housing:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Move
M12 male 90° A-cod. screw terminal M12 male 90° A-cod. screw terminal
5-pol., max. 0,75mm² 6 - 8mm
Weight: 0.026 kg
Art.No.: 7000-12881-0000000

US Call for Availability
EU Available
Move
M12 male 90° A-cod. screw terminal M12 male 90° A-cod. screw terminal
5-pol., 0,14 - 1,5mm², 2,5 - 8mm
Weight: 0.06 kg
Art.No.: 7000-12851-0000000

US Call for Availability
EU Available
0,6 Nm
0,6 Nm
inserted, screwed
screwed, pluggable
M12
M12
M12 x 1
M12 x 1
male
male
A
A
5
5
SW18
SW18
IP67
IP67
field-wireable
field-wireable
60 V
60 V
60 V
60 V
125 V
-
125 V
-
4 A
-
-
7,5 A
3 A
-
no
no
0,75 mm²
1,5 mm²
90° (4 outlet directions)
90° (4 outlet directions)
0,6 Nm
0,6 Nm
SW18
-
no
-
inserted, screwed
inserted, screwed
3
-
1,5 kV
-
III
-
III
-
II
-
PA
-
inserted, screwed, Shaking protection
Schraubgewinde
6 mm
2,5 mm
8 mm
8 mm
41 mm
46 mm
40 mm
38 mm
20 mm
20 mm
-40 °C
-30 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
4048879201575
4048879438247
85366990
85366990
1
1
-
-
* Shipping and Local Tax charges may apply