Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529):
Degree of protection (ISO 20653:2013):
Additional condition protection degree:
Mechanical data
Operating pressure min.:
Operating pressure max.:
Mechanical data | Material data
Coating housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Move
MODL. VARIO 10-way fixed housing type B MODL. VARIO 10-way fixed housing type B
nickel plated aluminum
Weight: 0.207 kg
Art.No.: M1850-100601

US Call for Availability
EU not available
Move
MODL. VARIO 10-way fixed housing type B MODL. VARIO 10-way fixed housing type B
stainless steel type 1.4404 (V4A)
Weight: 0.621 kg
Art.No.: M1851-100601

US not available
EU not available
IP65, IP67, IP68
IP65, IP67, IP68
IP66K, IP69K
IP66K, IP69K
inserted, screwed
inserted, screwed
-0,8 bar
-0,8 bar
16 bar
16 bar
powder-coated
-
Aluminum die casting
Stainless steel 1.4404 (V4A)
screw fixing
screw fixing
-20 °C
-20 °C
120 °C
120 °C
27260702
27260702
27260708
27260708
27440312
27440312
27440312
27440312
27440312
27440312
27440312
27440312
27440312
27440312
27440312
27440312
EC002641
EC002641
1
1
85389099
85389099
4048879573054
4048879573160
* Shipping and Local Tax charges may apply