S-Lamp 22 L M12(4)
Lamp
Art.No.: | 69065 |
Weight: | 0.012 kg |
Country of origin: | HU |
US
Call for Availability
EU
Available
Description
S-Lamp 22 L M12(4)
Lamp
Mounting hole 22,3 mm
Connection M12 (4-pin)
Lamp
Mounting hole 22,3 mm
Connection M12 (4-pin)
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 20 V |
Operating voltage DC max. | 28 V |
Rated operating current | 0,01 A |
Operating current max. | 12 mA |
Electrical data | Input
Short-circuit current | 1000 A |
---|
Installation | Connection
Family construction form | M12 |
---|
Installation | Pin assignment
Coding | A |
---|---|
No. of poles | 4 |
Device protection | Electrical
Installation height max. ASL | 2000 m |
---|---|
Degree of protection front (EN IEC 60529) | IP66, IP67, IP69 |
Degree of protection back (EN IEC 60529) | IP66, IP67 |
Pollution Degree | 2 |
Short circuit protective device (SCPD) | fuse 250 V / 0.1 A / 1.5 kA gG quick |
Rated insulation voltage | 250 V |
Overvoltage category (EN 60950-1) | II |
Device protection | Mechanical
UL enclosure type rating front side | type 4X |
---|
Device protection | Media
Salt-spray resistance (IEC 60068-2-11) | yes |
---|
Mechanical data
Can be illuminated | yes |
---|---|
Color | black |
Color collar | black |
Color illuminant | white |
Shape collar | round |
Type of illuminant | LED |
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | Threaded ring |
---|---|
Installation height | 9,8 mm |
Mounting depth | 36,4 mm |
Mounting hole | 22,3 mm |
Height | 29,8 mm |
Width | 40 mm |
Grid min. | 30 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Derating from | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 90 °C |
Relative humidity max. (operation) | 93 % |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 2 | LED (A) |
PIN 3 | LED (K) |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 4 |
PIN 2 | LED (A) |
PIN 3 | LED (K) |
Commercial data
ECLASS-6.1 | 27371223 |
---|---|
ECLASS-7.0 | 27371223 |
ECLASS-8.0 | 27371223 |
ECLASS-9.0 | 27371223 |
ECLASS-10.1 | 27371223 |
ECLASS-11.1 | 27371223 |
ECLASS-12.0 | 27371223 |
ETIM-5.0 | EC000272 |
customs tariff number | 94054231 |
GTIN | 4065909019245 |
Packaging unit | 1 |
Accessories
---- Identification Plate ----
---- Marking Accessories ----